Jump to main content
Memory Features
Up to 256 Kbytes of Program Flash
Memory:
10,000 erase/write cycle
endurance
20 years minimum data
retention
Self-programmable under
software control
Programmable code
protection
Flash Error Correcting
Code (ECC)
Dual Flash panel
Live update support
Programmable OTP
regions
Entire Flash OTP by ICSP™ write inhibit
Separate 64x128-bit
OTP
Up to 64 Kbytes of Static RAM
Memory:
RAM Error Correcting Code
(ECC)
RAM Memory Built-In
Self-Test (MBIST)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.