AEC-Q100 REV G (Grade 3: -40°C to
+85°C) Compliant
AEC-Q100 REV G (Grade 1: -40°C to +125°C) Planned
AEC-Q100 REV G (Grade 0: -40°C to
+150°C) Planned
ISO 26262 ASIL B, IEC 61508 SIL
2, IEC 60730 Class B
ISO 26262 and IEC-61508 Compliant
Development following the Certified Functional Safety Management System
DS70005551C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.