Up to Five 5 nS Analog
Comparators with 12-Bit PDM DACs:
Input multiplexing
Slope compensation
Up to two DAC output
buffers
Three Rail-to-Rail 100 MHz
Operational Amplifiers with:
40 V/μS slew rate
1 mV offset (typical)
with calibration feature
VREF/2 Output
Available for Op Amp Input Biasing
Four 10 µA Constant-Current
Sources, Four Programmable Current Sources
Integrated Touch Controller:
Independent from ADC
processing capability
Self and Mutual CVD Touch
Modes support
11 to 24 Touch ADC RX
inputs
9 to 15 Touch TX
outputs
DS70005551C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.