Multiple Interrupt Vectors with
Individual Programmable Priority
Five External Interrupt Pins
Selectable Oscillator Options,
Including:
8 MHz, 1% at 0ºC-85ºC
Internal Fast RC (FRC) oscillator
8 MHz, 2% Internal Backup
Fast RC (BFRC) oscillator with 32 kHz divided output
High-speed crystal
resonator oscillator or external clock
Two 1.6 GHz PLLs which
can be clocked from the FRC or a crystal oscillator
Reference Clock Output
(REFO)
Low-Power Management Modes (Sleep
and Idle)
Power-on Reset and Brown-out
Reset
On-Board 1.1V Buck Voltage
Regulator for Core Voltage Supply
DS70005551C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.