44.4.11 Fixed Voltage Reference (FVR) Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
FVR01 | VFVR1 | 1x Gain (1.024V) | -4 | — | -4 | % | VDD ≥ 2.5V, -40°C to 85°C |
FVR02 | VFVR2 | 2x Gain (2.048V) | -4 | — | +4 | % | VDD ≥ 2.5V, -40°C to 85°C |
FVR03 | VFVR4 | 4x Gain (4.096V) | -5 | — | +5 | % | VDD ≥ 4.75V, -40°C to 85°C |
FVR04 | TFVRST | FVR Start-up Time | — | 25 | — | μs |