44.4.16 EUSART Synchronous Receive Requirements

Table 44-22. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Max. Units Conditions
US125 TDTV2CKL

SYNC RCV (Host and Client)

Data-setup before CK ↓ (DT hold time)

ns
US126 TCKL2DTL Data-hold after CK ↓ (DT hold time) ns
Figure 44-14. EUSART Synchronous Receive (Host/Client) Timing
Note: Refer to Figure 44-3 for load conditions.