44.4.15 EUSART Synchronous Transmission Requirements

Table 44-21. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Max. Units Conditions
US120 TCKH2DTV

SYNC XMIT (Host and Client)

Clock high to data-out valid

ns 3.0V ≤ VDD ≤ 5.5V
ns 1.8V ≤ VDD ≤ 5.5V
US121 TCKRF

Clock out rise time and fall time

(Host mode)

ns 3.0V ≤ VDD ≤ 5.5V
ns 1.8V ≤ VDD ≤ 5.5V
US122 TDTRF Data-out rise time and fall time ns 3.0V ≤ VDD ≤ 5.5V
ns 1.8V ≤ VDD ≤ 5.5V
Figure 44-13. EUSART Synchronous Transmission (Host/Client) Timing
Note: Refer to Figure 44-3 for load conditions.