11.1 427-Ball TFBGA Mechanical Characteristics
| Moisture sensitivity level | MSL3 |
| 980 | mg |
| JEDEC drawing reference | N/A |
| J-STD-609 classification | e8 |
| Ball land | 0.450 mm |
| Nominal ball diameter | 0.400 mm |
| Solder mask opening | 0.350 mm |
| Solder mask definition | Solder Mask Defined (SMD) |
| Solder | SAC105 |