6.4.1.5 RLM_EXTENDED_ERROR_MESSAGES
If RLM_EXTENDED_ERROR_MESSAGES is set, the internal RLM functions which generate error messages will output more verbose messages (in certain cases) with suggestions for solving the problem.
If RLM_EXTENDED_ERROR_MESSAGES is set, the internal RLM functions which generate error messages will output more verbose messages (in certain cases) with suggestions for solving the problem.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.