6.4.1.11 RLM_QUEUE

RLM_QUEUE informs an application that it should queue for a license is none are available. If RLM_QUEUE is set, any subsequent application started will queue for it's license if none are available.