6.4.1.12 RLM_ROAM
RLM_ROAM controls license roaming operations. If RLM_ROAM is set to a positive integer N, subsequent checkout requests will attempt to create roaming licenses for N days. If RLM_ROAM is set to any negative integer, any subsequent license checkouts will cause a roaming license to be returned to the floating license pool. This last operation must be done when connected to the network such that the original license server can be contacted.