6.4.1.3 RLM_DEBUG
RLM_DEBUG, if set to a product name, will cause any RLM-licensed application to output product debugging information about the specified product. If RLM_DEBUG is set without a value, the debugging information will be output for all products which can be found.