6.4.1 RLM Environment Variables
RLM uses a number of environment variables to control licensing behavior. These variables are discussed in this section.
Note: To set an environment variable on Windows systems, bring up the Control Panel, select System, Click on the Advanced Tab, select Environment Variables, then select New or Edit in the User Section.