6.2.3.7 rlmremove
Remove a checked-out license from a user
Usage:
rlmutil rlmremove [-q] <server-host> <port> <isv> <handle>
rlmremove removes a checked-out license. If the -q option is specified, the license is removed without a confirming prompt. server-host, port, and handle are indicated in the rlmstat output.
In the following example rlmstat output, the server-host is melody, the port is 1215, and the handle is 809f418 and the isv is reprise:
reprise license usage status on melody (port 1215)
test3 v1.000: tom@sun1(v1.0) (809f418) 1/0 at 02/06 09:59