6.2.3.3 rlmdebug

Display debugging information about products

Usage:

rlmutil rlmdebug [product]

rlmdebug prints information about the specified product (or all products if product is not specified). The debugging information is written to stdout (this requires running in a command window on Windows systems).

To use the debugging information directly from the application, set the RLM_DEBUG environment variable to the product name (or to an empty string if you wish to debug all products). (Note: you do not need to use the RLM_DEBUG environment variable with the rlmdebug utility.)

Sample rlmdebug output:

% setenv RLM_DEBUG

When the application is run the following (sample) output is displayed (in addition to any other output the application may produce):

RLM DEBUG for all products
In license file: ../rlm/z.lic (5555@paradise):
Product: test1, ISV: reprise, Floating
Product: test2, ISV: reprise, Floating Product: test3, ISV: reprise, Floating
Product: rlm_roam, ISV: reprise, Uncounted
Product: testr1, ISV: reprise, Floating
Product: testr2, ISV: reprise, Floating
Checking server machine "paradise" ... server UP
Checking RLM server at port 5555 ... server UP

In license file: a.lic:
Product: test, ISV: reprise, Single

8 product instances found