41.10.15 Channel x Compare Buffer Value, 16-bit Mode
| Name: | CCBUFx |
| Offset: | 0x30 + x*0x02 [x=0..1] |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CCBUF[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCBUF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CCBUF[15:0] Channel x Compare Buffer Value [x=1..0]
These bits hold the value of the Channel x Compare Buffer Value. When the buffer valid flag is ‘1’ and double buffering is enabled (CTRLBCLR.LUPD = 1), the data from buffer registers is copied into the corresponding CCx register under the UPDATE condition (CTRLBSET.CMD = 0x3) including the software update command.