43.7.3 Data Bit Timing and Prescaler
This register is write-restricted and only writable if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
The CAN bit time may be programmed in the range of 4 to 49 time quanta. The CAN time quantum may be programmed in the range of 1 to 32 GCLK_CANx periods. time quantum (tq) = (DBRP + 1) mtq. Therefore the length of the bit time is [DTSEG1 + DTSEG2 + 3] tq where DTSEG1 and DTSEG2 are programmed values in the DBTP register.
With a GCLK_CANx of 8MHz, the reset value 0x00000A33 configures the CAN for a fast bit rate of 500 kBits/s.
The bit rate configured for the CAN FD data phase via the DBTP register must be higher or equal to the bit rate configured for the arbitration phase via the NBTP register.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | DBTP |
| Offset: | 0x0C |
| Reset: | 0x06000A03 |
| Property: | Write-restricted |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TDC | DBRP[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DTSEG1[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 1 | 0 | 1 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DTSEG2[3:0] | DSJW[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 1 | 1 | 0 | 0 | 1 | 1 | |
Bit 23 – TDC Transceiver Delay Compensation
| Value | Description |
|---|---|
| 0 | Transceiver Delay Compensation disabled. |
| 1 | Transceiver Delay Compensation enabled. |
Bits 20:16 – DBRP[4:0] Data Baud Rate Prescaler
| Value | Description |
|---|---|
| 0x00 - 0x1F | The value by which the GCLK_CANx is divided for generating the bit time quanta. The bit time is built up from a multiple of this quanta. Valid values for the Baud Rate Prescaler are 0 to 31. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
Bits 12:8 – DTSEG1[4:0] Fast time segment before sample point
| Value | Description |
|---|---|
| 0x00 - 0x1F | Valid values are 0 to 31. The actual interpretation by the hardware of this value is such that one more than the programmed value is used. DTSEG1 is the sum of PROPAGATION TIME SEGMENT (PROP_SEG) and PHASE BUFFER SEGMENT1 (PHASE_SEG1). |
Bits 7:4 – DTSEG2[3:0] Data time segment after sample point
| Value | Description |
|---|---|
| 0x0 - 0xF | Valid values are 0 to 15. The actual interpretation by the hardware of this value is such that one more than the programmed value is used. DTSEG2 is PHASE BUFFER SEGMENT2 (PHASE_SEG2). |
Bits 3:0 – DSJW[3:0] Data (Re)Syncronization Jump Width
| Value | Description |
|---|---|
| 0x0 - 0xF | Valid values are 0 to 15. The actual interpretation by the hardware of this value is such that one more than the programmed value is used. |