25.4.2 Power Management

The PAC can continue to operate in any sleep modes (Idle, Standby Sleep) where the selected source clock is running. The PAC interrupts can be used to wake up the device from sleep modes. The events can trigger other operations in the system without exiting sleep modes.