25.4.5 Interrupts

The interrupt request line is connected to the Interrupt Controller (NVIC). Using the PAC interrupt requires the NVIC to be configured first.

Table 25-1. Interrupt Lines
InstancesNVIC Line
PACPACERR