17.10.2 Chip Identification Method
The following table shows how the DSU DIS register identifies the device:
| Field | Size | Value | Comments |
|---|---|---|---|
| Revision | 4 bits | 0x0 | Immutable Field (0x0=Rev-A0) |
| Family | 5 bits | 0b00000 | Family[4:0] |
| Series | 6 bits | 0b000001 | Series[5:0] |
| Die | 8 bits | 0xA8 | Immutable Field = Mask ID [7:0] |
| DEVSEL | 8 bits | RoT eFuse (device_id) |
VSEL[7:0] determines product variants. 0x00 is 132 pins variants |