27.8.7 Software Trigger Control
| Name: | SWTRIGCTRL |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SWTRIGn[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWTRIGn[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – SWTRIGn[15:0] Channel n Software Trigger [n = 15..0]
This bit is cleared when the Channel Pending bit in the Channel Status register
(CHSTATUS.PEND) for the corresponding channel is either set or by writing a
‘1’ to it.
This bit is set if CHSTATUS.PEND is already ‘1’ when writing a
‘1’ to that bit.
Writing a ‘0’ to this bit clears the bit.
Writing a ‘1’ to this bit generates a DMA software trigger on
channel n, if CHSTATUS.PEND = 0 for channel n. CHSTATUS.PEND will be set and
SWTRIGn remains cleared.