27.8.8 Priority Control 0
| Name: | PRICTRL0 |
| Offset: | 0x14 |
| Reset: | 0x40404040 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RRLVLEN3 | QOS03[1:0] | LVLPRI3[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RRLVLEN2 | QOS02[1:0] | LVLPRI2[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RRLVLEN1 | QOS01[1:0] | LVLPRI1[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RRLVLEN0 | QOS00[1:0] | LVLPRI0[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7, 15, 23, 31 – RRLVLEN Level Round-Robin Scheduling Enable
For details on arbitration schemes, see Arbitration from Related Links.
| Value | Description |
|---|---|
| 0 | Static arbitration scheme for channels with level 0 priority. |
| 1 | Round-robin arbitration scheme for channels with level 0 priority. |
Bits 5:6, 13:14, 21:22, 29:30 – QOS Level Quality of Service
| 0x0 | DISABLE Background (no sensitive operation) |
| 0x1 | LOW Sensitive to bandwidth |
| 0x2 | MEDIUM Sensitive to latency |
| 0x3 | Critical Latency |
Bits 0:4, 8:12, 16:20, 24:28 – LVLPRI Level Channel Priority Number
When round-robin arbitration is enabled (PRICTRL0.RRLVLEN0=1) for priority level 0, this register holds the channel number of the last DMA channel being granted access as the active channel with priority level 0.
When static arbitration is enabled (PRICTRL0.RRLVLEN0=0) for priority level 0, and the value of this bit group is non-zero, it will not affect the static priority scheme.
This bit group is not reset when round-robin arbitration gets disabled
(PRICTRL0.RRLVLEN0 written to ‘0’).