8.10.3 BOR and POR
The Brown-out Reset (BOR) monitors the VDD supply voltage. On detection of a brown-out condition, the BOR re-arms the POR. In this device, the minimum BOR trip point is the voltage below which I/O is considered un-trusted; thus, it generates a Reset. There are three classes of BOR in the PIC32CX-BZ6 and the PIC32WM-BZ6 Module:
- BOR3.3 to monitor VDD
- BOR1.2 to monitor VDDCORE and CLDO
- ZPBOR monitors VDD during the Deep Sleep and Extreme Deep Sleep mode if enabled