8.10.1 Starting of Voltage Regulators
The characteristics of power-up voltage regulators are as follows:
- On power-up, the internal regulator starts in MLDO mode.
- After MLDO boots up, the CLDO, SoC LDO and PLL LDO start gets initialized.
- Start the code execution.
- The RF system is maintained in Sleep mode during the power-up time.