The NMI edge detection can be operated synchronously or asynchronously to the EIC clock.
In Synchronous Edge Detection mode, the NMI pin is sampled using the EIC clock as defined by the bit CTRLA.CKSEL. The Non-Maskable Interrupt flag (NMIFLAG) is set when the pin and the pin sampler have a different value. In this mode, the EIC clock is required. The Synchronous Edge Detection mode can be used in all Sleep modes except STANDBY.
In Asynchronous Edge Detection mode, the NMI pins directly drive the set of the Non-Maskable Interrupt flag (NMIFLAG). In this mode, the EIC clock is not requested. The Asynchronous Edge Detection Mode can be used in all sleep modes.
| Value | Description |
|---|
| 0 | The NMI edge detection is synchronously operated. |
| 1 | The NMI edge detection is asynchronously operated. |