28.8.4 Synchronization Busy
| Name: | SYNCBUSY |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENABLE | SWRST | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 1 – ENABLE Enable Synchronization Busy Status
Important: The SYNCBUSY.ENABLE bit is functional in
level detection and asynchronous edge detection modes. In synchronous edge detection
mode, it is necessary to wait for three cycles of the selected clock (GCLK_EIC) after
enabling the EIC (CTRLA.ENABLE = 1).
| Value | Description |
|---|---|
| 0 | Write synchronization for CTRLA.ENABLE bit is complete. |
| 1 | Write synchronization for CTRLA.ENABLE bit is ongoing. |
Bit 0 – SWRST Software Reset Synchronization Busy Status
| Value | Description |
|---|---|
| 0 | Write synchronization for CTRLA.SWRST bit is complete. |
| 1 | Write synchronization for CTRLA.SWRST bit is ongoing. |