35.10.5 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x14 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | SB | MB | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit clears the Error Interrupt Enable bit, which disables the Error interrupt.
| Value | Description |
|---|---|
| 0 | Error interrupt is disabled. |
| 1 | Error interrupt is enabled. |
Bit 1 – SB Client on Bus Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit clears the Client on Bus Interrupt Enable bit, which disables the Client on Bus interrupt.
| Value | Description |
|---|---|
| 0 | The Client on Bus interrupt is disabled. |
| 1 | The Client on Bus interrupt is enabled. |
Bit 0 – MB Host on Bus Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit clears the Host on Bus Interrupt Enable bit, which disables the Host on Bus interrupt.
| Value | Description |
|---|---|
| 0 | The Host on Bus interrupt is disabled. |
| 1 | The Host on Bus interrupt is enabled. |