40.5.2.3 DAC as a Source for Internal Peripheral
The analog output of the DAC can be internally connected to other peripherals when the ENABLE bit in the DACCON (DACCON.EN) register is written to ‘1’. When the DAC analog output is only being used internally, the Output Buffer Enable (DACCON.OUTEN) bit in DACCON can be ‘0’.