40.5.2.2 Starting a Conversion
When the ENABLE bit in the DACCON (DACCON.EN) register is written to ‘1’, a conversion starts as soon as the Data (DACCODE.DATA) register is written.
When the ENABLE bit in DACCON.EN is written to ‘0’, writing to the Data register does not trigger a conversion. Instead, the conversion starts when the ENABLE bit in DACCON.EN is written to ‘1’.