35.5.8 Register Access Protection
Registers with write access can be write protected optionally by the PAC.
PAC write protection is not available for the following registers:
- Interrupt Flag Clear and Status register (INTFLAG)
- Status register (STATUS)
- Data register (DATA)
- Address register (ADDR) in Host mode
Optional PAC write protection is denoted by the PAC Write-Protection property in each individual register description.
Write protection does not apply to accesses through an external debugger.