35.5.1 I/O Lines
To use the SERCOM’s I/O lines, the I/O pins must be configured as direct using the System
Configuration registers. (See System Configuration and Register Locking (CFG) from
Related Links.) I2C does not operate through PPS. (See the DEVCFG1 configuration
bits SCOM_HSEN[x] in Configuration Bits Fuses and also the CFGCON1 SCOMn_HSEN in CFGCON1(L)
register.)
Note:
- SERCOM6 has only I2C functionality and, therefore, the direct configuration using System configuration register is not required.
- SERCOM Instances.
SERCOM
FIFO Depth SPI USART I2C/SMBus 1.8V
I2C/SMBus
Full Speed 48-Pin 64-Pin 132-Pin SERCOM0(through PPS) 4 Yes Yes — — — Yes Yes Yes SERCOM0(Fixed pins) Yes Yes Yes — Yes Yes Yes Yes SERCOM1(through PPS) 2 Yes Yes — — — Yes Yes Yes SERCOM1(Fixed pins) Yes Yes Yes — Yes Yes Yes Yes SERCOM2(through PPS) 2 Yes Yes — — — Yes Yes Yes SERCOM2(Fixed pins) Yes Yes Yes Yes(a) Yes — Yes Yes SERCOM3(through PPS) 2 Yes Yes — — — Yes Yes Yes SERCOM4(through PPS) 2 Yes Yes — — — — Yes Yes SERCOM5(through PPS) 2 Yes Yes — — — — Yes Yes SERCOM6(Fixed pins) 2 — — Yes — — Yes Yes Yes Note:- When used with external (off-chip) 1.8V pull-ups
When the SERCOM is used in I2C mode, the SERCOM controls the direction and value of the I/O pins. In I2C mode, pull-up resistors are disabled. External pull-up resistors are required for proper function.