31.7.7 Ready Users
| Name: | READYUSR |
| Offset: | 0x1C |
| Reset: | 0x00000FFF |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| READYUSR11 | READYUSR10 | READYUSR9 | READYUSR8 | ||||||
| Access | R | R | R | R | |||||
| Reset | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| READYUSR7 | READYUSR6 | READYUSR5 | READYUSR4 | READYUSR3 | READYUSR2 | READYUSR1 | READYUSR0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – READYUSRn Ready User for Channel n
This bit is set when all event users connected to channel n are ready to handle incoming events on channel n.
This bit is cleared when at least one of the event users connected to the channel is not ready.
When the event channel n path is asynchronous, this bit is always read zero.