31.7.13 Event User m
| Name: | USERm |
| Offset: | 0x0120 + m*0x01 [m=0..58] |
| Reset: | 0x0 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHANNEL[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – CHANNEL[5:0] Channel Event Selection
These bits select channel n to connect to the event user m.
Note: A value x of this bit field selects
channel n = x-1.
| USERm | User Multiplexer | Description | Path Type(1) |
|---|---|---|---|
| m = 0 | RTC_TAMPER | RTC Tamper | A, S, R |
| m = 1..8 | DMAC_CH0..7 | Channel 0..7 | S, R |
| m = 9 | CM4_TRACE_START | CM4 trace start | A, S, R |
| m = 10 | CM4_TRACE_STOP | CM4 trace stop | A, S, R |
| m = 11 | CM4_TRACE_TRIG | CM4 trace trigger | A, S, R |
| m = 12..13 | TCC0 EV0..1 | TCC0 EVx | A, S, R |
| m = 14..19 | TCC0 MC0..5 | TCC0 MCx | A, S, R |
| m = 20..21 | TCC1 EV0..1 | TCC1 EVx | A, S, R |
| m = 22..27 | TCC1 MC0..5 | TCC1 MCx | A, S, R |
| m = 28..29 | TCC2 EV0..1 | TCC2 EVx | A, S, R |
| m = 30..31 | TCC2 MC0..1 | TCC2 MCx | A, S, R |
| m = 32 | TC0 EVU | TC0 EVU | A, S, R |
| m = 33 | TC1 EVU | TC1 EVU | A, S, R |
| m = 34 | TC2 EVU | TC2 EVU | A, S, R |
| m = 35 | TC3 EVU | TC3 EVU | A, S, R |
| m = 36 | TC4 EVU | TC4 EVU | A, S, R |
| m = 37 | TC5 EVU | TC5 EVU | A, S, R |
| m = 38 | TC6 EVU | TC6 EVU | A, S, R |
| m = 39 | TC7 EVU | TC7 EVU | A, S, R |
| m=40 | TC8_EVU | TC8_EVU | A, S, R |
| m=41 | TC9_EVU | TC9_EVU | A, S, R |
| m=42 | ADC_TRIGGER_5 | ADC_TRIGGER_5 | A |
| m=43 | ADC_TRIGGER_6 | ADC_TRIGGER_6 | A |
| m=44 | ADC_TRIGGER_7 | ADC_TRIGGER_7 | A |
| m=45 | ADC_TRIGGER_8 | ADC_TRIGGER_8 | A |
| m=46 | ADC_TRIGGER_9 | ADC_TRIGGER_9 | A |
| m=47 | ADC_TRIGGER_10 | ADC_TRIGGER_10 | A |
| m=48 | ADC_TRIGGER_11 | ADC_TRIGGER_11 | A |
| m=49 | ADC_TRIGGER_12 | ADC_TRIGGER_12 | A |
| m=50 | ADC_TRIGGER_13 | ADC_TRIGGER_13 | A |
| m=51 | ADC_TRIGGER_14 | ADC_TRIGGER_14 | A |
| m=52 | ADC_TRIGGER_15 | ADC_TRIGGER_15 | A |
| m=53 | ADC_TRIGGER_16 | ADC_TRIGGER_16 | A |
| m=54 | AC_SOC_0 | AC_SOC_0 | A, S, R |
| m=55 | AC_SOC_1 | AC_SOC_1 | A, S, R |
| m=56 | CCL_LUTIN_0 | CCL_LUTIN_0 | A, S, R |
| m=57 | CCL_LUTIN_1 | CCL_LUTIN_1 | A, S, R |
| m=58 | CVD_TRIGGER | CVD_TRIGGER | A |
1) A = Asynchronous path, S = Synchronous path, R = Resynchronized path