21.6.1 Deadman Timer Control
| Name: | DMTCON |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | |||||||||
| Access | HC | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – ON On bit
The ON bit reflects the status of the configuration fuse CFGCON2.DMTEN, if the fuse is set.
| Value | Description |
|---|---|
| 1 | Enables the Deadman Timer if the event configuration fuse is not enabled. |
| 0 | The DMT disabled. |