17.11.1 Principle of Operation
The DSU provides memory services, such as CRC32 that require almost the same interface. Hence, the Address, Length and Data registers (ADDR, LENGTH, DATA) are shared. These shared registers must be configured first; then, a command can be issued by writing the Control register. When a command is ongoing, other commands are discarded until the completion of the current operation. Hence, the user must wait for the STATUSA.DONE bit to be set prior to issuing another one.