13.3.2.4 Firmware Loading
Firmware metadata can be stored in embedded Flash, RAMs or external storage. The firmware loading is done by the secondary boot loader. The firmware loading depends on the firmware metadata.
The secure boot code loads the primary firmware image into the SRAMs and authenticates it on the SRAM directly. After loading the firmware from the source, it relinquishes control of it.