43.6.2.8 Test Modes
To enable write access to register TEST, bit CCCR.TEST bit (CCCR <7>) has to be set to ‘1’. This allows the configuration of the test modes and test functions.
Four output functions are available for the CAN transmit pin CANx_TX by programming TEST.TX bits (TEST <6:5>). Additionally to its default function – the serial data output – it can drive the CAN Sample Point signal to monitor the CAN’s bit timing and it can drive constant dominant or recessive values. The actual value at pin CANx_RX can be read from TEST.RX bit (TEST <7>). Both functions can be used to check the CAN bus’ physical layer.
Due to the synchronization mechanism between GCLK_CANx and CLK_CANx_AHB domains, there may be a delay of several CLK_CANx_AHB periods between writing to TEST.TX bits (TEST <6:5>) until the new configuration is visible at output pin CANx_TX. This applies also when reading input pin CANx_RX via TEST.RX bit (TEST <7>).
External Loop Back Mode
The CAN can be set in External Loop Back Mode by programming TEST.LBCK bit (TEST <4>) to ‘1’. In Loop Back Mode, the CAN treats its own transmitted messages as received messages and stores them (if they pass acceptance filtering) into an Rx Buffer or an Rx FIFO. The figure below shows the connection of signals CANx_TX and CANx_RX to the CAN in External Loop Back Mode.
This mode is provided for hardware self-test. To be independent from external stimulation, the CAN ignores acknowledge errors (recessive bit sampled in the acknowledge slot of a data/remote frame) in Loop Back Mode. In this mode the CAN performs an internal feedback from its Tx output to its Rx input. The actual value of the CANx_RX input pin is disregarded by the CAN. The transmitted messages can be monitored at the CANx_TX pin.
Internal Loop Back Mode
Internal Loop Back Mode is entered by programming bits TEST.LBCK bit (TEST <4>) and CCCR.MON bit (CCCR <5>) to ‘1’. This mode can be used for a “Hot Selftest”, meaning the CAN can be tested without affecting a running CAN system connected to the pins CANx_TX and CANx_RX. In this mode pin CANx_RX is disconnected from the CAN and pin CANx_TX is held recessive. The following figure shows the connection of CANx_TX and CANx_RX to the CAN in case of Internal Loop Back Mode.