17.6.2 CPU Reset Extension

The CPU Reset extension refers to the extension of the Reset phase of the CPU core after releasing the external Reset. This ensures that the CPU is not executing code at start-up while a debugger is connected to the system. The debugger is detected on a MCLR release event when SWCLK is low. At start-up, the SWCLK is internally pulled up to avoid false detection of a debugger if the SWCLK pin is left unconnected. When the CPU is held in the Reset extension phase, the CPU Reset Extension bit of the Status A register (STATUSA.CRSTEXT) is set. To release the CPU, write a ‘1’ to STATUSA.CRSTEXT. STATUSA.CRSTEXT will then be set to ‘0’. Writing a ‘0’ to STATUSA.CRSTEXT has no effect. For security reasons, it is not possible to release the CPU Reset extension when the Code Protect bit (FCPN0.CP) or the SECCFG.DEBUG_LCK bit is protecting the device. Trying to do so sets the Protection Error bit (PERR) of the Status A register (STATUSA.PERR).

Figure 17-2. Typical CPU Reset Extension Set and Clear Timing Diagram