43.6.8.1 Message RAM Configuration
The Message RAM has a width of 32 bits. The CAN module can be configured to allocate up to 4352 words in the Message RAM. It is not necessary to configure each of the sections listed in the figure below, nor is there any restriction with respect to the sequence of the sections.
When operated in CAN FD mode the required Message RAM size strongly depends on the element size configured for Rx FIFO 0, Rx FIFO 1, Rx Buffers, and Tx Buffers via RXESC.F0DS bits ( RXESC <2:0>), RXESC.F1DS bits (RXESC <6:4>), RXESC.RBDS bits ( RXESC <10:8>), and TXESC.TBDS bits (TXESC <2:0>).
When the CAN addresses the Message RAM it addresses 32-bit words, not single bytes. The configurable start addresses are 32-bit word addresses (i.e. only bits 15 to 2 are evaluated and the two LSBs are ignored).