43.5.1 I/O Lines
Using the CAN’s I/O lines requires the I/O pins to be configured using the System Configuration and the I/O Peripheral Pin Select (PPS). See System Configuration and Register Locking (CFG) and I/O Ports and Peripheral Pin Select (PPS) from Related Links.