19.3.1.6.4 Deep Sleep Watchdog Timer (DSWDT)
The Deep Sleep Watchdog Timer is a configurable timer with a time-out range of 1 ms to over 24 days. The DSWDT is configured using the CFGCON4.DSWDTEN, CFGCON4.DSWDTPS[3:0] and CFGCON4.DSWDTLPRC. See CFGCON4(L) from Related Links. The DSWDT is a separate timer from the device’s WDT that is used in the Run mode. The device’s WDT does not have to be enabled for the DSWDT to function. Entry into the Deep Sleep mode automatically resets the DSWDT.