23.9.4 Configuration Control Register 4
This register is loaded with trusted data from FBCFG4/DEVCFG4 during the pre-boot period.
Trusted data from Flash is the configuration word reading from Flash memory which does not receive BCFG fail status and BINFOVALID = 0. If accompanied by fail status BCFGFAIL (RCON[26]) or blank/erase indication, Reset values (described in the following register description) are retained and new values from FBCFG4 are not loaded.
| Name: | CFGCON4(L) |
| Offset: | 0x40 |
| Reset: | 0x840e4000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RTCNTM_CSEL | LPOSCEN | DSBITEN | DSWDTEN | DSWDTLPRC | DSWDTPS[4:3] | ||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | ||
| Reset | 1 | 0 | 0 | 0 | 1 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DSWDTPS[2:0] | DSZPBOREN | CPEN_DLY[2:0] | RTCEVTYPE | ||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MLPCLK_MOD | VBKP_DIVSEL | VBKP_32KCSEL[1:0] | VBKP_1KCSEL | RTCEVENT_EN | RTCEVENTSEL[1:0] | ||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SOSC_CFG[7:0] | |||||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – RTCNTM_CSEL RTCC Counter Mode Clock Select
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Raw 32 KHz clock |
| 0 | Processed 32 KHz clock |
Bit 30 – LPOSCEN Low Power (Secondary) Oscillator Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Enable Low Power (Secondary) Oscillator, also at Reset |
| 0 | Disable Low Power (Secondary) Oscillator |
Bit 28 – DSBITEN Deep Sleep Bit Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.Note: When waking up from Deep Sleep Modes, while DSCON_DSSR
is set, the DSBITEN should not be changed by software, doing so may trigger a
spurious Configuration Mismatch fault.
| Value | Description |
|---|---|
| 1 | Enable DS bit in DSCON |
| 0 | Disable DS bit in DSCON |
Bit 27 – DSWDTEN Deep Sleep Watchdog Timer Enable
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Enable DSWDT during deep sleep |
| 0 | Disable DSWDT during deep sleep |
Bit 26 – DSWDTLPRC Deep Sleep Watchdog Timer Reference Clock Select
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Select LPRC as DSWDT reference clock |
| 0 | Select SOSC as DSWDT reference clock |
Bits 25:21 – DSWDTPS[4:0] Deep Sleep Watchdog Timer Postscale Select
Note: These bits are only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 11111 | 1:236 (25.7 days) |
| 11110 | 1:235 (12.8 days) |
| 11101 | 1:234 (6.4 days) |
| 11100 | 1:233 (77.0 hours) |
| 11011 | 1:232 (38.5 hours) |
| 11010 | 1:231 (19.2 hours) |
| 11001 | 1:230 (9.6 hours) |
| 11000 | 1:229 (4.8 hours) |
| 10111 | 1:228 (2.4 hours) |
| 10110 | 1:227 (72.2 minutes) |
| 10101 | 1:226 (36.1 minutes) |
| 10100 | 1:225 (18.0 minutes) |
| 10011 | 1:224 (9.0 minutes) |
| 10010 | 1:223 (4.5 minutes) |
| 10001 | 1:222 (135.3 s) |
| 10000 | 1:221 (67.7 s) |
| 01111 | 1:220 (33.825 s) |
| 01110 | 1:219 (16.912 s) |
| 01101 | 1:218 (8.456 s) |
| 01100 | 1:217 (4.228 s) |
| 01011 | 1:65536 (2.114 s) |
| 01010 | 1:32768 (1.057 s) |
| 01001 | 1:16384 (528.5 ms) |
| 01000 | 1:8192 (264.3 ms) |
| 00111 | 1:4096 (132.1 ms) |
| 00110 | 1:2048 (66.1 ms) |
| 00101 | 1:1024 (33 ms) |
| 00100 | 1:512 (16.5 ms) |
| 00011 | 1:256 (8.3 ms) |
| 00010 | 1:128 (4.1 ms) |
| 00001 | 1:64 (2.1 ms) |
| 00000 | 1:32 (1 ms) |
Bit 20 – DSZPBOREN Deep Sleep Zero-Power BOR Enable
Note: This bit is only writable when CFGLOCK[1:0] is
‘
00’. If ZPBOR is enabled, the minimum required supply
voltage is 2.1 V. If ZPBOR is disabled, internal power monitoring is not
provided, and the user must ensure proper supply voltage through external
monitoring.| Value | Description |
|---|---|
| 1 | Enable ZPBOR during deep sleep |
| 0 | Disable ZPBOR during deep sleep |
Bits 19:17 – CPEN_DLY[2:0] Charge-pump Ready Digital Delay (Safety Delay to Analog CP Ready)
Note: These bits are only writable when CFGLOCK[1:0] is ‘
00’.Bit 16 – RTCEVTYPE RTCC Event Type
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | RTC_EVENT |
| 0 | RTC_OUT |
Bit 15 – MLPCLK_MOD LPCLK Modifier in Counter/Delay Mode
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Divide-by 1.024 (Recommended when LPCLK = 32.768 KHz) |
| 0 | Divide-by 1 (Recommended when LPCLK = 32 KHz) |
Bit 14 – VBKP_DIVSEL VDDBUKPCORE LPCLK Clock Divider Selection
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Divide by 31.25 (Recommended when LPCLK = 32 KHz) |
| 0 | Divide-by 32 (Recommended when LPCLK = 32.768 KHz) |
Bits 13:12 – VBKP_32KCSEL[1:0] VDDBUKPCORE 32 KHz Clock Source Selection
Note:
- When ‘
00’ or ‘01’, the Deep Sleep mode is entered and it falls back to ‘11’ before entering Deep Sleep. Any change of clock source results in gaps in the LPCLK output. - These bits are only writable when CFGLOCK[1:0] is ‘
00’.
| Value | Description |
|---|---|
| 11 | LPRC |
| 10 | SOSC |
| 01 | POSC |
| 00 | FRC |
Bit 11 – VBKP_1KCSEL VDDBUKPCORE LPCLK Clock Selection
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Divide by 32 or 31.25 clock depending on VBKP_DIVSEL |
| 0 | 32 KHz low power clock |
Bit 10 – RTCEVENT_EN Output Enable for RTCC Event Output
Note: This bit is only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 1 | Enables RTCC-Event output |
| 0 | Disables RTCC-Event output |
Bits 9:8 – RTCEVENTSEL[1:0] RTCC Event Selection
Note: These bits are only writable when CFGLOCK[1:0] is ‘
00’.| Value | Description |
|---|---|
| 00 | 1-Second clock |
| 01 | Alarm pulse |
| 1x | 32 KHz clock |
Bits 7:0 – SOSC_CFG[7:0] SOSC Configuration Bits
Gain configuration for SOSC Oscillator:
G3>G2>G1>G0
- 11 = Gain is G3
- 10 = Gain is G2
- 01 = Gain is G1
- 00 = Gain is G0
Note: These bits are only writable when CFGLOCK[1:0] is ‘
00’.