5.1.1 Power Pins
It is recommended that a bulk and a decoupling capacitor be added at the input supply pin (VDD, AVDD and GND pins) of the PIC32WM-BZ6 Module.
- The recommendation is to have a 4.7 μF on the AVDD pin, 4.7 μF and a 0.1 μF on the VDD pin.
- The value of the capacitors are based on typical application requirements and are the minimum recommended values. Depending on the application requirement (in other words, a noisy power line or other known noise sources), the user can adjust the values of the capacitor to provide a clean supply to the module.
- Place all the capacitors close to the module power supply pins.
Note:
- The value of the C2 and C3 capacitors can vary based on the application requirement.
- Place the C2 and C3 capacitors close to the module pin.