18.2 Features
The Clock and Reset Unit has the following features:
- Supports the Following as System Clock Sources:
- 16 MHz Primary Crystal Oscillator (POSC)
- 8 MHz Fast RC Oscillator (FRC)
- 32 kHz Low Power RC Oscillator (LPRC)
- 32.768 kHz Secondary Crystal Oscillator (SOSC)
- 128 MHz System Phase-Locked Loop (RFPLLPGM MHz)
- USB Phase-Locked Loop (UPLL) Clock
- Ethernet Phase-Locked Loop (EPLL) Clock
- Provides Control Registers for PLL
- Provides Glitch-Free Clock Switching Between Various Clock Sources
- Post Dividers on Processor Clock Generator to Slow Down System Clock for Power Save
- A Fail Safe Clock Monitor that Detects Clock Failure and Provides Automatic Switching to the FRC
- Provides Control Registers for the User Interface of Clocks and Resets
- Provides Configuration Bits for Oscillator Selection and Calibration of On-Chip Oscillators
- Provides Control Registers to Generate a Reference Clock Output
- Provide Resets for the System
- Provides NMI for the System
- Multiple PB Clock (Peripheral Clock) Dividers
- One System Clock, SYS_CLK, which Almost All Clocks Used Throughout the System are Derived from
- Five Peripheral Clocks, Created by Independent
Integer Dividers of the SYS_CLK:
- PB1_CLK: PB-PIC and PB-Bridge-A
- PB2_CLK: PB-Bridge-B and PB-Bridge-C
- PB3_CLK: DS/XDS Bus Clock
- PB4_CLK: PB-Bridge-D
- PB5_CLK: PB-Bridge-B (Wireless ZBT only)
- Six Reference Output Clocks (REFO1 – REFO6) with
the Following Clock Sources:
- 96 MHz USB PLL (UPLL)
- 50 MHz Ethernet PLL (EPLL)
- System clock (SYS_CLK)
- PB1 Bus Clock (PB1_CLK)
- 16 MHz Primary Crystal Oscillator (POSC)
- 8 MHz Fast RC Oscillator (FRC)
- 32 kHz Low Power RC Oscillator (LPRC)
- 32.768 kHz Secondary Crystal Oscillator (SOSC)
- 128 MHz system PLL (RFPLL PGM MHz), SPLL_CLK1
- REFI pin
- Provides Clock Source for Backup Core for Sleep Operations