8.4 Power Configurations
Three different configurations, depending on customer use, are available.
- Single supply — The SAMA7D65 SOM Series can be supplied by only one input supply (for example, a 5V AC/DC wall adapter) and other input supplies can be connected to the internal 3.3V regulator VDD_3V3. All the PIO lines are supplied at 3.3V.
- Multiple supplies — The SAMA7D65 SOM Series can be supplied by a 5V supply and a backup battery. Some PIO lines, such as VDDIOPx, VDDSDMMCx, are supplied by different LDOs for specific applications.
- Multiple supplies with LVDS — The SAMA7D65 SOM Series can be supplied by a 5V supply and a backup battery. Some PIO lines, such as VDDIOPx and VDDSDMMCx, are supplied by different LDOs for specific applications. The VDDLVDS power line is supplied by the VDD_2V5 output supply.