4.3 Typical Programming and Erase Times
(Ask a Question)Table 4-3 documents the typical programming and erase times for two components of SmartFusion cSoCs, FPGA fabric and eNVM, using the SoC Products Group’s FlashPro hardware and software. These times will be different for other ISP and IAP methods. The Program action in FlashPro software includes erase, program, and verify to complete.
The typical programming (including erase) time per page of the eNVM is 8 ms.
| FPGA Fabric (seconds) | eNVM (seconds) | |
|---|---|---|
| Device | A2F500 | A2F500 |
| Erase | 21 | N/A |
| Program | 15 | 26 |
| Verify | 16 | 42 |