62 Acronyms and Abbreviations
The below table contains acronyms and abbreviations used in this document.
| Abbreviation | Description |
|---|---|
| ACC | Analog Comparator Controller |
| ADDR | Address |
| AES | Advanced Encryption Standard |
| AFEC | Analog Front-End Controller |
| AHB | Advanced High-performance Bus |
| AMBA | Advanced Microcontroller Bus Architecture |
| APB | AMBA Advanced Peripheral Bus |
| BOD | Brown-out Detector |
| CAL | Calibration |
| CC | Compare/Capture |
| CHIPID | Chip Identifier |
| CLK | Clock |
| CRC | Cyclic Redundancy Check |
| CTRL | Control |
| DACC | Digital-to-Analog Converter Controller |
| DMAC | Direct Memory Access Controller |
| EEPROM | Electrically Erasable Programmable Read-Only Memory |
| EEFC | Enhanced Embedded Flash Controller |
| EIC | External Interrupt Controller |
| EVSYS | Event System |
| FFPI | Fast Flash Programming Interface |
| GCLK | Generic Clock Controller |
| GPIO | General Purpose Input/Output |
| I2C | Inter-Integrated Circuit |
| IF | Interrupt Flag |
| INT | Interrupt |
| NMI | Non-maskable Interrupt |
| NVIC | Nested Vector Interrupt Controller |
| NVM | Nonvolatile Memory |
| OSC | Oscillator |
| PC | Program Counter |
| PER | Period |
| PMC | Power Management Controller |
| POR | Power-on Reset |
| PIO | Parallel Input/Output Controller |
| PWM | Pulse-Width Modulation Controller |
| RAM | Random-Access Memory |
| REF | Reference |
| RSTC | Reset Controller |
| RSWDT | Reinforced Safety Watchdog Timer |
| RTC | Real-Time Clock |
| RTT | Real-Time Timer |
| Rx | Receiver/Receive |
| SLCK | Slow Clock |
| SMBus | System Management Bus |
| SP | Stack Pointer |
| SPI | Serial Peripheral Interface |
| SRAM | Static Random-Access Memory |
| SUPC | Supply Controller |
| SWD | Serial Wire Debug |
| TC | Timer/Counter |
| TRNG | True Random Number Generator |
| Tx | Transmitter/Transmit |
| UART | Universal Asynchronous Receiver and Transmitter |
| USART | Universal Synchronous and Asynchronous Receiver and Transmitter |
| USB | Universal Serial Bus |
| UTMI | USB Transmitter Macrocell Interface |
| VDD | Digital Supply Voltage |
| VSS/AVSS | Ground |
| VREFP | Voltage Reference (Positive) |
| VREFN | Voltage Reference (Negative) |
| WDT | Watchdog Timer |