4 Block Diagram
Refer to the Configuration Summary for detailed configurations of memory size, packages, and features of the PIC32CZ CA70/MC70 devices.
Note: Number of peripheral instances, channels, input/output pins can differ between the
different packages.
Refer to the Configuration Summary for detailed configurations of memory size, packages, and features of the PIC32CZ CA70/MC70 devices.
Note: The number of peripheral instances, channels, and input/output pins can differ between
the different packages.