38.7.4 USBHS General Status Set Register

This register always reads as zero.

Name: USBHS_SFR
Offset: 0x080C
Reset: -
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       VBUSRQS  
Access W 
Reset – 
Bit 76543210 
    RDERRIS     
Access W 
Reset – 

Bit 9 – VBUSRQS VBUS Request Set

Must be set to ‘1’.

ValueDescription
0 No effect.
1 Sets the VBUSRQ bit in USBHS_SR.

Bit 4 – RDERRIS Remote Device Connection Error Interrupt Set

ValueDescription
0 No effect.
1 Sets the RDERRI bit in USBHS_SR, which may be useful for test or debug purposes.