38.7.8 USBHS Device Global Interrupt Set Register

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

ValueDescription
0No effect.
1Sets the corresponding bit in USBHS_DEVISR.
Name: USBHS_DEVIFR
Offset: 0x000C
Reset: -
Property: Write-only

Bit 3130292827262524 
 DMA_7DMA_6DMA_5DMA_4DMA_3DMA_2DMA_1  
Access WWWWWWW 
Reset ––––––– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  UPRSMSEORSMSWAKEUPSEORSTSSOFSMSOFSSUSPS 
Access WWWWWWW 
Reset ––––––– 

Bits 25, 26, 27, 28, 29, 30, 31 – DMA_x DMA Channel x Interrupt Set

Bit 6 – UPRSMS Upstream Resume Interrupt Set

Bit 5 – EORSMS End of Resume Interrupt Set

Bit 4 – WAKEUPS Wakeup Interrupt Set

Bit 3 – EORSTS End of Reset Interrupt Set

Bit 2 – SOFS Start of Frame Interrupt Set

Bit 1 – MSOFS Micro Start of Frame Interrupt Set

Bit 0 – SUSPS Suspend Interrupt Set